Various drawing output functions for KHK Stock Gears
When a new gear is needed in a customer's machine design process, it is very time-consuming to design a new gear as well.
In order to save you time and effort, KHK Stock Gears provides you with as many as 30,000 pre-designed gears as standard gears,
and for each KHK Stock Gear, we provide drawings, detailed technical data, online additional modification and strength calculation functions, and more.
Printing out drawings on paper
Even though design work in the digital environment has been increasing in recent years, there are still many reasons to print out drawings on paper and check them at hand. Printing out drawings of KHK Stock Gears is very easy on our website.
Download 2DCAD drawings (dxf format)
This format is used for conventional 2DCAD mechanical design. Drawings in this format can be easily downloaded from the various product pages.
Download 3DCAD Drawings
Download free 3DCAD drawings from KHK Stock Gears in a number of CAD formats. For details, please refer to the various product pages.
Narrow down function screen for easy gear selection
By entering requirements such as gear material, module, number of teeth, accuracy, and allowable torque in this screen, it is possible to narrow down the list of gears that most closely match the user's ideal from among the many gear candidates.
Gear Calculation Software - GCSW
High-performance gear calculation software is available free of charge. The software combines dimensional calculations, strength calculations, tooth profile calculations, backlash conversion, and much more.
Gear Drafting Software - GDSW
This free, highly functional gear drawing software allows you to easily create gear drawings by entering various parameters, hub shapes, hole dimensions, keyway dimensions, and other information. Various types of gears such as spur gears, bevel gears, rack gears, worms, and internal gears can be drawn, and the drawings can be output as DXF files.
Additional machining function for KHK Stock Gears
When even detailed gear specifications are taken into consideration, there are countless types of gears that are ideal for our customers. KHK Stock Gears can accommodate minor differences in hole diameters, lengths, keyways, additional threaded holes, etc., that cannot be covered by the conventional lineup of KHK Stock Gears by performing additional machining. This website allows customers to change the specifications of KHK Stock Gears on the screen by themselves and print out the results.
Strength calculation function for each KHK Stock Gear
During actual gear selection, allowable torque calculations under the customer's operating environment is required. On this website, you can calculate the strength of each KHK Stock Gear on the screen.
Download PDF Catalog
The catalog in PDF format with detailed technical data for each KHK Stock Gear can be easily printed out on this website.
Related links :
齿轮图纸 - 中文页