TEL : +81 48 254 1744

Internal Gears

Internal Gears used in mechanisms such as planetary gear drive

internal gear

Internal gear is a gear with its teeth cut in the internal surface of a cylinder and meshes with spur gears.

In its manufacturing, because of its shape, the usual hobbing machine used in spur gear production cannot be used. Generally it is made with gear shaper (or gear shaping machine) equipped with a pinion cutter. More recently, the efficiency of internal gear cutting has been improved by a different process called skiving.

As it is seen from the precision class of JIS N9 of KHK’s SIR ring gears, due to the thinness of the ring, it is sometimes difficult to produce high precision. On the other hand, gear grinding to improve precision grade is limited by the number of manufacturers and their available grinding facilities leading to very high cost.

Also, although it is generally too expensive to make helical teeth internal gears, KHK has made it possible to produce them by adopting equipment that can cut them by simply making pinion cutters and not needing helical guides.

Normally, internal gears can be used with the same module spur gears, depending on the number of teeth combinations, but it is necessary to note the possibilities of getting involute, trochoid or trimming interferences. For using KHK’s standard stock gears, please consult the PDF formatted “Technical Information of Internal Gears” section for usable number of teeth combinations.

Internal gears are often used in applications involving planetary gear drives and gear couplings. There are three major types of planetary gear mechanisms: planetary, solar and star types. Depending on the type and the pattern of which shafts act as input and output, many variations of speed transmission ratios and rotational directions are produced.

Please enter part number here for a price and a drawing of the gear

NOTICE: Use of CAD Drawings
The tooth profile detailed in the CAD drawing differs from that of the actual gear.
Also, please note that the details of any chamfer, fillet, or slotted groove on the CAD drawing may differ from the true values or shape on the actual product.

Technical Information of Internal Gears

With this technical data you can view comprehensive information regarding KHK gears such as their features and advice and warnings when selecting and using them.

SI internal gear

SI

Steel Internal Gears

Module : 0.5 – 3
Material : S45C
Hardening : None
Tooth finish : Cut (no grinding)
Grade : JIS N8 NOTE 1

A popular type of internal gear; Allows secondary operations.

Click Here to Select Internal Gears
SIR internal gear

SIR

Steel Ring Gears

Module : 2 – 3
Material : S45C
Hardening : None
Tooth finish : Cut (no grinding)
Grade : JIS N9

They have a ring shape with a large number of teeth. Allows secondary operations.

Click Here to Select Internal Gears

[Note 1] The product accuracy class having a module less than 0.8 corresponds to ‘equivalent’ as shown in the table.

Related links :
Equivalent tables of each standard relating to raw materials and precision grades of gears
内齿轮 - 中文页

Go to Top